??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGT01 - Standard Type Snap-In Installation (Extension Force 16.7~26.5N)
Bill of material
HGT01-32-0.8
Code
HGT01
Type
Standard Type,Snap-In Installation
Body Material
POM
Fastener Material
POM
Meeting Material
PA
Color
Natural Color
Specifications
32 mm
Mounting plate thickness
mm
H
32.3 mm
Pushing force
2 kgf
Push out force
2 kgf
Reference Weight
0.0045 kg/pcs
Website
Website Connection
Web
https://www.yhdfa.com/product/J/J02_8/HGT01?productModel=HGT01
Previews
3D
Dimension
2D
Download CAD models