??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-T T-Connector, IP68
Bill of material
HellermannTyton 166-24901
Identification
Short Description
Non-metallic fitting, T-connector, black
Manufacturer type description
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Fixing hole Ø FH
mm
Package quantity
1.000
Minimum Order Quantity
Height (H)
mm
Width (W)
mm
Flammabiltiy
UL94 V2
Nominal diameter
mm
Thickness
mm
Operating temperature
-50 °C to +135 °C
External diameter max.
mm
Nominal diameter of entrance
mm
Nominal diameter of exit
mm
Deeplink
Deeplink(de)
Width
mm
Height
mm
External diameter max.
mm
Fixing hole Ø FH
mm
Minimum bore size
mm
Thickness
mm
Previews
3D
Dimension
2D
Download CAD models