??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45 45° Elbow, IP68
Bill of material
HellermannTyton 166-24005
Identification
Short Description
45° Non-metallic fitting, black
Manufacturer type description
Nominal diameter
mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
mm
Package quantity
1.000
Minimum Order Quantity
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
mm
External diameter max.
mm
SW main body
mm
Deeplink
Deeplink(de)
Thread
Thread length
mm
Length
mm
External diameter max.
mm
Minimum bore size
mm
Diameter
mm
Previews
3D
Dimension
2D
Download CAD models