??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HGEARHB2.5, HGEARHBB2.5, HGEARHBG2.5, HGEARB2.5, HGEARBB2.5, HGEARBG2.5, HGEARKB2.5, HGEARKBB2.5, HGEARKBG2.5 - Helical Gears - Module2.5 Helix Angle
Bill of material
HGEARHB2.5-15-25-A-8-LH
Part Number
HGEARHB2.5-15-25-A-8-LH
Shaft Hole Specifications
Surface Treatment
Module
2.5
No. of Teeth
B
25 mm
Tooth Shape
Shaft Bore Dia. PH7 (1mm Increment)
mm
Enter value for P
Shaft Bore Dia. PH7 (1mm Increment)
mm
cm
inch
ft
Twisting Direction
d Reference Dia.
39.79 mm
D Tip Dia.
44.79 mm
G Root Dia.
33.54 mm
H
0 mm
L
0 mm
l1
0 mm
l2
0 mm
M (Coarse)
-
Set Screw
Tapped Hole Dimension
TPC Selection
Boss Cut
BS 0.5mm Increment
mm
Change H Diameter
BH 1mm Increment
mm
Stepped Hole
Z 1mm Increment
mm
J 0.1mm Increment
mm
Both Ends Stepped Hole
Q 1mm Increment
mm
R 1mm Increment
mm
S 1mm Increment
mm
T 1mm Increment
mm
Side Slotted Hole
LFC 1mm Increment
mm
LTC 1mm Increment
mm
M Selection
C
0.0 mm
Side Through Hole
KSC 1mm Increment
mm
KFC 1mm Increment
mm
KTC 1mm Increment
mm
K 0.5mm Increment
mm
Side Tapped Hole
Side Tapped Hole Direction
QSC 1mm Increment
mm
QFC 1mm Increment
mm
QTC 1mm Increment
mm
M Selection
Side Counterbored
Side Counterbored Direction
ZFC 1mm Increment
mm
ZTC 1mm Increment
mm
U Selection
U1
0.0 mm
U2
0.0 mm
F
0.0 mm
Previews
3D
2D
Download CAD models