??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGE66 - Standard Magnetic Buckle,Strong Lateral Suction,Four Magnetic Cores
Bill of material
HGE66-77
CODE
HGE66
Type
Strong Suction, Four Magnetic Cores
Shell Material
PBT
Adsorption Plate Material
SUS430
Shell Color
White
Adsorption Plate Surface Treatment
-
Specifications
L
77.0
L1
86.0
L2
68.4
P
63.0
E
17.0
E1
15.0
E2
9.5
H
13.0
t
1.5
W
20.0
W1
30.0
V
11.0
Number of adsorption plates(PCS)
2.0
Attached Screws(PCS)
6.0
Attractive(kgf)
4.8
reference weight(kg/pcs)
0.054
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models