??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGE52 - Magnetic buckle for profile installation with strong suction force on the side and dual magnetic cores
Bill of material
HGE52-13
Code
HGE52
type1
Strong suction force
type2
Dual core magnet
Material
SUS304
Material of adsorption plate
SPCC
Installation plate material
A6063
Main surface treatment
Spray dark brown color
Surface treatment of adsorption plate
chromate treatment
specifications
13
attraction
3 kgf
Reference weight
0.12 kg/pcs
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models