??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGE46_47_DUMMY - Quick installation magnetic buckle side strong suction
Bill of material
HGE48-64
Code
Type
Normal suction, four cores
Shell Material
ABS
Gasket Material
SPCC
Color
Specifications
64
Number of adsorption plates
2 PCS
Attractive
1.20 kgf
Reference Weight
0.042 kg/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models