??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGE38_39 - Quick installation type magnetic buckle/Ordinary suction/Positive adsorption
Bill of material
HGE38-40
Code
type
Ordinary suction
With or without seal
have
Enclosure material
AES
magnet material
Neodymium magnet
colour
specification
B
40.0 mm
B1
39 mm
A
34.3 mm
Applicable plate thickness
0.8~2.0 mm
attractive force
1.6 mm
Reference weight
0.009 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models