??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGE14 - Wire Connection Type Magnetic Buckle Side Normal Suction
Bill of material
HGE14-52
Code
HGE14
Type
Ordinary suction, four cores
Shell Material
POM(black)
Adsorption Plate Material
SUS430
Color
-
Specifications
L1
62
L2
42
L3
64
H
16
P1
52
P2
52
Attractive
2
Reference Weight£¨kg/pcs)
0.040
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models