??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA95 - Standard buckle/light load type/butterfly type
Bill of material
HGA95-57
Code
HGA95
Type
light load type,butterfly type
Material
SUS304
Surface Parapretion
Vibration polishing
specifications
57 mm
Tensile load-bearing capacity
5 kgf
Reference weight
0.018 kg/pcs
Website Link
Website Link
PPATH
hga95/assem/hga95_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models