??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA88_92 - Large buckle/corner shape
Bill of material
HGA88-115
Code
Type
Corner type,Medium load type
Material
Surface Parapretion
barrel finishing
specifications
mm
L
115 mm
L1
30 mm
L2
20 mm
L3
0 mm
L4
62 mm
H
45.5 mm
H1
31 mm
H2
34.5 mm
W
55 mm
W1
40 mm
W2
55 mm
W3
20 mm
W4
35 mm
B
30 mm
B1
0 mm
t
2.0 mm
N
2 mm
Website Link
Website Link
PPATH
hga88_92/assem/hga88_92_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models