??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA81_82 - buckle large
Bill of material
HGA81-116
code
Types of
large
material
surface treatment
Specification
116
L1
116 mm
L2
62 mm
L3
11 mm
L
35 mm
L5
49 mm
W1
30 mm
W2
55 mm
W3
25 mm
H1
38 mm
H2
21 mm
H3
13 mm
t
2 mm
P1
22.5 mm
P2
15 mm
P3
20 mm
P4
- mm
P5
- mm
P6
20 mm
P7
40 mm
N
2 PCS
stretch load (kgf)
90
reference weight (kg/pcs)
0.338
web link
website link
Previews
3D
Dimensão
2D
Baixar modelos em CAD