??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA77 - Inner spring buckle/anti vibration type
Bill of material
HGA77-28
Code
HGA77
Type
Anti vibration type,Square Shape
Material
SUS304
Surface Parapretion
Electrolyte Polishing
specifications
28 mm
Tensile load-bearing capacity
40 kgf
Reference weight
0.04 kg/pcs
Website Link
Website Link
PPATH
hga77/assem/hga77_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models