??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA67 - Latch With Rubber Handle Type
Bill of material
HGA67-252
Code
HGA67
Type
Type With Rubber H ¡¤ Le, Super Heavy Duty Type
Material
SUS304
Surface Treatment
Vibration polishing
Specifications
252
Tensile Load Bearing (Kgf)
500
Reference Weight
0.64
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models