??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA62 - Adhesive handle buckle/thread adjustment type/medium load type/heavy-duty type
Bill of material
HGA62-169
Code
HGA62
Type
Thread adjustment type,medium load type
Material
SUS201
Surface Parapretion
wire drawing
specifications
169 mm
Tensile load-bearing capacity
40 kgf
Reference weight
0.43 kg/pcs
Website Link
Website Link
PPATH
hga62/assem/hga62_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models