??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA56 - Standard Buckle,Light Loaded Type,Three-Sided Fastening Type
Bill of material
HGA56-64.5
Code
HGA56
Type
Three-sided fastening type/normal type
Material
SUS304
Surface Treatment
Drum Grinding
Specifications
(L1)
64.5 mm
L2
14.5 mm
L3
42 mm
W1
34 mm
W2
15.0 mm
(H)
12.0 mm
t
2.2 mm
P1
6 mm
P2
6 mm
P3
25 mm
P4
24 mm
M
M3 mm
d
5.5x8 mm
Tensile load (kgf)
30
Reference weight (kg/pcs)
0.055
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models