??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA54 - Standard buckle/medium load type/with padlock hole type/long arm type
Bill of material
HGA54-110
Code
HGA54
Type
long arm type,Single hanging lock hole
Material
PA
Surface Parapretion
-
colour
grey
specifications
mm
L
110 mm
L1
0 mm
L2
32 mm
Reference weight
0.105 kg/pcs
Website Link
Website Link
PPATH
hga54/assem/hga54_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models