??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA38 - Standard buckle/medium load type/with padlock hole type • T-shaped
Bill of material
HGA38-50
Code
HGA38
Type
T type,Single padlock hole type
Material
SUS304
Surface Parapretion
Mirror polishing
specifications
50 mm
Tensile load-bearing capacity
40 kgf
Reference weight
0.1 kg/pcs
Website Link
Website Link
PPATH
hga38/assem/hga38_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models