??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA37 - Standard type HASP, light duty, box type. No padlock hole/with padlock hole
Bill of material
HGA37-50
code
HGA37
type
Box type, with padlock hole
material
SUS316
Surface treatment
Drum grinding
color
-
Specifications
50
Tensile load
8 kgf
weight
0.057 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models