??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA26 - Latch Thin Type
Bill of material
HGA26-47
Code
HGA26
Type
Low Profile/Single Padlock Type
Material
SUS304
Surface Treatment
Vibration polishing
Specifications
47
L
47 mm
L1
8.5 mm
L2
32 mm
L3
83 mm
Stretch Load (kgf)
150
Reference Weight (Kg/pcs)
0.11
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models