??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA20 - Standard buckle, with anti loosening type
Bill of material
HGA20-32
Code
HGA20
Type
With anti loosening type, single hanging lock hole
material
SUS304
surface treatment
Mirror polishing
specifications
mm
W
32 mm
W1
20 mm
W2
24 mm
L
107.0 mm
L1
12 mm
L2
74~77 mm
L3
25 mm
L4
40 mm
H
18.4 mm
t
2 mm
Reference weight
0.020 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models