??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
HG80B - Un-finished
Bill of material
HG80B28
Type
HG80B
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
14.6 mm
Hardeningtempering
Induction hardening
Comments for hardeningtempering
Shape of sproket
Bore diameter
26 mm
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models