??
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
HG40-2B - Un-finished
Bill of material
HG40-2B35
Type
HG40-2B
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
7.0 mm
Hardeningtempering
Induction hardening
Comments for hardeningtempering
Shape of sproket
C : Cutting type
Bore diameter
16 mm
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Размер
2D
Сваляне на CAD модели