??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 11
HELP_VARIABLE
Company
HellermannTyton
Description
HG-PP Standard Weight PP
Bill of material
HellermannTyton 166-11904
Identification
Short Description
Manufacturer Type Description
Material
Polypropylene (PP)
Colour
Black (BK)
Package Quantity
1.000
Minimum Order Quantity
Nominal diameter
mm
Diameter D
mm
Outside Diameter D
mm
Reel Length
m
Nominal diameter, imperial
Others
Operating Temperature
-20 °C to +90 °C
Inner Diameter D
mm
Bending Radius BR
mm
Weight
g/m
Deeplink
Deeplink(de)
Previews
3D
Wymiar
2D
Pobierz modele CAD