??
Catalog navigation
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
HellermannTyton
Description
HG-LW Light Weight PA6
Bill of material
HellermannTyton 166-11204
Identification
Short Description
Manufacturer Type Description
Material
Polyamide 6 (PA6)
Colour
Black (BK)
Length
mm
Package Quantity
1.000
Minimum Order Quantity
Nominal diameter
mm
Diameter D
mm
Outside Diameter D
mm
Reel Length
m
Operating Temperature (moving)
-20 °C to +100 °C
Nominal diameter, imperial
Others
Operating Temperature
-40 °C to +120 °C
Inner Diameter D
mm
Bending Radius BR
mm
Weight
g/m
Deeplink
Deeplink(de)
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей