??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
HG-HG Coupler, IP66
Bill of material
HellermannTyton 166-24601
Identification
Short Description
Non-metallic fitting, black
Manufacturer type description
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
mm
Diameter D
mm
Diameter D2
mm
Operating temperature
-50 °C to +135 °C
External diameter max.
mm
Nominal diameter of entrance
mm
Nominal diameter of exit
mm
Deeplink
Deeplink(de)
Minimum bore size
mm
Diameter
mm
Length
mm
Previews
3D
Dimension
2D
Download CAD models