??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFZ37_39 - Medium load type hook lifting standard type
Bill of material
HFZ37
Code
Type
Standard Type/Vertical Fixed
Material
SUS304
Surface Treatment
Lifting Weight
360 N
Reference Weight
0.28 kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models