??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFZ27 - Medium load hook Applicable clothing, tool bag Double hook
Bill of material
HFZ27-65
CODE
HFZ27
type
Double hook, horizontal fixation
Material
SCS13
Surface treatment
mirror reflection
specification
A
65.0
A1
36.0
R
20
W
6.5
C
25.0
T
4.0
T1
5.0
P
7.3
L
33.0
L1
20.0
M
M3
Hoist(N)
200.0
reference weight
0.052
weblink
webxxx
Previews
3D
Boyut
2D
CAD modeli indir