??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFZ11 - Light-duty hook, suitable for clothing, tool kits, ball head transformation
Bill of material
HFZ11-30
CODE
HFZ11
Type
The ball head is turned back and fixed horizontally
Material
SUS304
Surface Treatment Processing
Tumble Polishing
Specifications
Damping Function
No damping function
A
14.5
B
23.4
C
36.0
R
10.0
Lifting Weight ( N )
118.0
Reference Weight
0.017
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models