??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFZ05 - Light load type hook Applicable to small tools Rotating type Vertical and horizontal fixed
Bill of material
HFZ05-48
CODE
HFZ05
Type
Rotating type, horizontal fixed
Material
SUS304
Surface Treatment
Tumble Polishing
SPE
W
9.0
C
24.9
L
55.0
L1
48.0
L2
21.4
L3
64.5
C1
6.5
R
10.0
T
2.0
Lifting Weight ( N )
55.0
reference weight(kg/pcs)
0.037
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models