??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFZ03 - Light load type hook Applicable to small tools Rotating type Horizontal fixing
Bill of material
HFZ03-40
CODE
HFZ03
Type
Rotating type, horizontal fixed
Material
SUS304
Surface Treatment
Tumble Polishing
SPE
W
16.0
W1
9.0
H
16.5
H1
5.5
C
24.9
A
42.0
L
40.0
L1
21.4
A1
30.0
R
10.0
T
2.0
Lifting Weight ( N )
66.0
reference weight(kg/pcs)
0.027
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models