??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfy59 - Sliding Flat Pin,Mid-Range Distance,Mounting Hole Offset Type
Bill of material
HFY59-35
Code
HFY59
Type
Mid-range distance•Two-seater plate optional
Material
SUS304
Surface Treatment
Wire Drawing
Specifications
L
35
L1
23
C
11.5
S
12
S1
12
Standard Fittings
Seat Buckle A(1PCS),Seat Buckle B(1PCS)
Reference Weight
0.032 kg/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models