??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY58 - Sliding Flat Pin,Mid-Range Distance,Mounting Hole Offset Type
Bill of material
HFY58-35
Code
HFY58
Type
Mid-range distance•Mounting hole offset type
Material
SUS304
Surface Treatment
Wire Drawing
Specifications
L
35
L1
21
C
11.5
S
12
Standard Fittings
Seat Buckle A(1PCS),Seat Buckle B(1PCS)
Reference Weight
0.028 kg/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models