??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY55 - Sliding Square Bolt: Medium Distance-With Spring Device/Long Distance
Bill of material
HFY55-97
Code
HFY55
Type
Medium distance/with spring device /waist hole type
Material
Fixed seat: A3/movable pin: ZDC
Surface Treatment
Galvanized
Specifications
97 mm
Reference weight
0.162 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models