??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY54 - Sliding Square Bolt: Medium Distance-With Spring Device/Long Distance
Bill of material
HFY54-89
Code
HFY54
Type
Medium distance /with spring type/two hole mounting type
Material
Fixed seat: A3/movable pin: ZDC
Surface Treatment
Galvanized
Specifications
89 mm
Reference weight
0.15 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models