??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY32 - Rotating buckle for medium-sized doors, vertical and horizontal type
Bill of material
HFY32-45
Code
HFY32
Type
Joint vertical and horizontal
Material
SUS304
Surface Treatment
mirror reflection
Specifications
L
45
L1
33
W
40
W1
30
W3
12
A
14
H
12.0
H1
2.0
H2
16.0
T
2.0
D
9.0
D1
9.0
M
M3
Accessory Screw
M3.1-L20
Reference Weight
0.031
Network Station
webxxx
Previews
3D
Dimension
2D
Download CAD models