??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY25 - Button Type Square Bolt¡¤With Spring Device¡¤Box Type
Bill of material
HFY25-L102
Code
HFY25
Type
Device With Spring / Box
Material
SUS304
Surface Treatment
Wire Drawing
L
102 mm
Reference weight
0.2 kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models