??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY24 - Button Type Square Bolt¡¤With Spring Device¡¤Open Hole Mounting Type
Bill of material
HFY24-30
Code
HFY24
Type
Open Spring Device/Open Hole Mounting Type
Material
ZDC
Surface Treatment
Sandblasting Nickel Plating
Specifications
30
Reference weight
0.036 kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models