??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY23 - Button Type Round Bolt¡¤With Spring Device¡¤Dustproof Type
Bill of material
HFY23-83.5
Code
HFY23
Type
With Spring Device:Dustproof
Material
Fixed seat: ZDC\ movable pin: POM
Surface Treatment
Chrome
Specifications
83.5
Reference weight
0.055 kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models