??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY22 - Button Type Round Bolt¡¤With Spring Device¡¤Portable Type
Bill of material
HFY22-83.5
Code
HFY22
Type
With Spring Device: Lightweight Type
Material
Fixed seat: ZDC\ movable pin: ZDC
Surface Treatment
Chrome
Specifications
83.5
Reference weight
0.06 kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models