??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX93 - Lever arm rotates around the main body damping strut Angle stop type
Bill of material
HFX93-LL
Code
HFX93
Type
Angle Stop-And-Go
Shell Material
ABS
Arm Material
Aluminum Alloy
Shell Color
Light Grey
Arm Surface Treatment
Anodize
Operating temperature
0℃~40℃
Specifications
Applicable Door Width
Below 1200
Applicable Door Height
320~370
Applicable door weight(kg/every door)
2.5~3.3
Reference Weight£¨kg/pcs)
2.245
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models