??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX59 - Multilevel locking telescopic support rod with safety lock mechanism, used for heavy-duty doors with two-point fixation
Bill of material
HFX59-245
Code
HFX59
Type
Two point fixation with safety lock mechanism
material
SUS304
Surface Treatment
wire drawing
specifications
L(max)
245 mm
L(min)
175 mm
L2
179.5 mm
allowable load
490 N
Reference weight
0.395 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models