??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX54 - Manual telescopic strut with lock, for heavy doors, free positioning type
Bill of material
HFX54-286
Code
HFX54
Type
Two-point fixed, free positioning type
Material
SUS304
Surface Treatment
Wire Drawing
Specifications
L(max)
286
L(min)
201
Allowable Load(N)
392
Reference Weight
0.225
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models