??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX41 - Manual telescopic support rod/for ordinary doors/two-point fixation · knob locking type
Bill of material
HFX41-145
Code
HFX41
Type
Two point fixed, knob locking type
Material
SPCC
Surface Parapretion
chromate treatment
specifications
145 mm
Tensile load-bearing capacity
49 N
Reference weight
0.12 kg/pcs
Website Link
Website Link
PPATH
hfx41/assem/hfx41_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models