??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX39 - Precision quick-tight joint elbow joint male thread
Bill of material
HFX39-100
Code
HFX39
Type
Two-point fixed, miniature
The main material
SUS304
Material Of Support
SUS304
Surface Treatment
Barrel Polishing
Specifications
L
100
S
32
Standard Fittings
Standard Accessories A(1PCS),Standard Accessories B(1PCS)
Tensile load-bearing (N/gen)
58.8
Reference Weight£¨kg/pcs)
0.15
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models