??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX35 - Automatic locking telescopic support rod/for ordinary doors/two-point fixation/with unlocking button
Bill of material
HFX35-175
Code
HFX35
Type
two-point fixation,with unlocking button
Material
SUS304
Surface Parapretion
Mirror polishing
specifications
mm
L
175 mm
L1
197 mm
Tensile load-bearing capacity
215 N/pcs
Reference weight
0.1 kg/pcs
Website Link
Website Link
PPATH
hfx35/assem/hfx35_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models