??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX27 - Manual rotating strut with lock buckle, four-point collinear fixing for heavy doors
Bill of material
HFX27-200-L
Type
HFX27
Type
Four Points Collinear Fixed
Material
SUS304
Surface Treatment
Barrel Polishing
Specifications
Left And Right
L
200
L1
121
L2
80
L3
45
Tensile load-bearing
120 N
Reference Weight
0.275 kg/pcs
Network Station
Network Station
Previews
3D
Dimension
2D
Download CAD models