??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX17 - Automatic locking type rotating support rod/for small doors/two-point fixation/can stop at will/multi-stage positioning
Bill of material
HFX17-L195-L
Code
HFX17
Type
Two point fixed,multi segment positioning
Material
SUS304
Surface Parapretion
barrel finishing
L
195 mm
about
Tensile load-bearing capacity
19.6 N
Reference weight
0.115 kg/pcs
Website Link
Website Link
PPATH
hfx17/assem/hfx17_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models