??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX14 - Automatic Locking Rotary Strut For Small Doors
Bill of material
HFX14-L
Type
HFX14
Type
For small doors, fixed at two points, can stop at will
Material
SUS430
Surface Treatment
Barrel Polishing
Left And Right
Torque(N*m/geng)
3±20%
Tensile load-bearing
100 N
Reference Weight
0.1 kg/pcs
NENN
HFX14-L
LINK
Network Station
Previews
3D
Dimension
2D
Download CAD models