??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX13 - Automatic Locking Rotary Strut For Micro Doors
Bill of material
HFX13-L
Type
HFX13
Type
For micro door, fixed at two points, can stop at will
Material
SUS430
Surface Treatment
Barrel Polishing
Left And Right
Torque(N*m/gen)
1.5±20%
Tensile load-bearing
100 N
reference weight(kg/pcs)
0.04
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models